Manufacturer part number: 1411656-BP
Brand: VOLTCRAFT
Price: 504.81 €
Delivery time: 14 Days
Calibrated to: DAkkS standards
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1411656-BP
Display type | Digital (LCD) | Insulation resistance (max.)(mΩ) | 20 | Test voltage(V) | 1000 |
---|---|---|---|---|---|
IP rating | IP40 | Product size (height)(mm) | 225 | Product size (length)(mm) | 59 |
Product size (width)(mm) | 103 | Reading category | CAT IV 600 V | Power supply (details) | 6 Mignon batteries (AA) |
Insulation tester type (category) | Insulation tester |