Manufacturer part number: 1242366-BP
Brand: VOLTCRAFT
Price: 767.93 €
Delivery time: 14 Days
No. of channels (LOV): 1-channel ch
Resolution: - Bit
Calibrated to: DAkkS standards
Calibration service: 10 Calibration Values per area
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1242366-BP
Part Number
|
---|
1242366-BP |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | No. of channels (LOV) (ch) | Resolution (Bit) | Calibrated to | Calibration service | |
---|---|---|---|---|---|---|---|---|---|
767.93 € | 1 | Available | 14 Days | 1-channel | - | DAkkS standards | 10 Calibration Values per area |
Loading...
Power supply | AC | Distortion factor (sine) | < 1 | Frequency range | 10 MHz (max) |
---|---|---|---|---|---|
Max. frequency(MHz) | 10 | Frequency range (square wave)(MHz) | 0.1 Hz - 10 | Frequency range (sine)(MHz) | 0.1 Hz - 10 |
Frequency range (triangle)(MHz) | 0.1 Hz - 10 | Frequency reading (external) | 2 Hz - 100 MHz | Power supply (details) | 230 |
Product size (depth)(mm) | 240 | Product size (height)(mm) | 90 | Product size (width)(mm) | 280 |
Square wave slew rate(ns) | < 120 | VCF | (0 - 10 V) | Wobble function | 20 ms - 2 s (01:01 - 100:1) |
Weight(g) | 3 | Display (test equipment) | LED | Function generator type (category) | Mains-powered |
Signal output type(s) | Sine, square, triangle, ramp, pulse, saw tooth, TTL |
Configure
Basic Attributes
Resolution(Bit)
No. of channels (LOV)(ch)
Calibrated to
Calibration service
Filter by standard shipping days
Optional Attributes