Manufacturer part number: 1411855-BP
Brand: VOLTCRAFT
Price: 908.01 €
Delivery time: 9 Days
Calibrated to: ISO standards
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1411855-BP
Input voltage range(V) | 40 | Bandwidth(MHz) | 70 | Channel sample rate(MSa/s) | 200 |
---|---|---|---|---|---|
Input impedance(MΩ) | 1 | Channel memory depth(kpts) | 16 | No. of analogue inputs | 4 |
Power supply (details)(V AC) | 115 V/AC; 230 | Product size (height)(mm) | 190 | Product size (length)(mm) | 255 |
Product size (width)(mm) | 45 | Resolution (measurement equipment)(Bit) | 8 | Weight(kg) | 1 |
Time base range | 5 ns/div - 1000 s/div | Vertical deflection | 10 mV - 5 V/div | Reading category | CAT I |
Input coupling | AC, DC, GND | Oscilloscope features | Function generator | Interfaces (components) | USB |
Oscilloscope type (category) | USB Oscilloscope |