DSO-3074 USB Oscilloscope

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1490904-BP

Part Number
1490904-BP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

294.05 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Input voltage range(V) 35 Bandwidth(MHz) 70 Channel sample rate(MSa/s) 250
Input impedance(MΩ) 1 Channel memory depth(kpts) 16 No. of analogue inputs 4
Power supply (details)(V AC) USB Product size (height)(mm) 100 Product size (length)(mm) 190
Product size (width)(mm) 35 Resolution (measurement equipment)(Bit) 8 Weight(kg) 900
Time base range 2 ns/div - 1000 s/div Vertical deflection 2 mV – 10 V/div Reading category CAT I
Calibrated to Manufacturer's standards (no certificate) Input coupling AC, DC, GND Oscilloscope features Spectrum analyzer
Interfaces (components) USB Oscilloscope type (category) USB Oscilloscope

This page is DSO-3074 USB Oscilloscope, part number 1490904-BP.
You can find the detail information about specifications and dimensions on part number 1490904-BP.

Tech Support