Alligator clip 4 mm plug【1-2 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1616699-BP
1674350-BP
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Clamping range diameter
(mm)
Max. clamping range
(mm)
Nominal current
(A)
Nominal voltage
(V)
Jack diameter
(mm)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Shaft length
(mm)
Temperature range
(°C)
Material (tip)

9.99 €

1 Available 3 Days Red410106004-6921470 ~ 40Copper

21.29 €

2 Pieces Per Package

1 pack Available 3 Days -161651000-5712817.5--20 ~ 45No stainless iron

Loading...

  1. 1

Basic information

Connector type (category) Alligator clip Connection (components) 4 mm plug Reading category CAT IV 600 V

Tech Support