Alligator clip set

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1417395-BP

Part Number
1417395-BP
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

26.77 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Red Nominal voltage(V) 75 Product size (height)(mm) 70
Product size (length)(mm) 230 Product size (width)(mm) 60 Connector type (category) Alligator clip set
Connection (components) Soldering Insulation material PVC Surface properties Nickel coated

This page is Alligator clip set, part number 1417395-BP.
You can find the detail information about specifications and dimensions on part number 1417395-BP.

Tech Support