Alligator clip set, 2 mm jack connector【6 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1581698-BP

Part Number
1581698-BP
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.61 €

6 Pieces Per Package

1 pack Available 3 Days

Loading...

  1. 1

Basic information

Max. clamping range(mm) 10 Nominal current(A) 1 Nominal voltage(V) 60
Jack diameter(mm) 2 Product size (length)(mm) 57 Connector type (category) Alligator clip set
Connection (components) 2 mm jack connector Insulation material PVC Insulation type Insulated
Industrial goods Yes

This page is Alligator clip set, 2 mm jack connector, part number 1581698-BP.
You can find the detail information about specifications and dimensions on part number 1581698-BP.

Tech Support