Highly Flexible Safety Measuring Lead MSB-501 1000 V, 600 V 10 A (1612673-BP)

Highly Flexible Safety Measuring Lead MSB-501 1000 V, 600 V 10 A 1612673-BP

Click on this image to zoom in.

Click on this image to zoom in.

  • Highly Flexible Safety Measuring Lead MSB-501 1000 V, 600 V 10 A 1612673-BP
  • Highly Flexible Safety Measuring Lead MSB-501 1000 V, 600 V 10 A 1612673-BP
  • Highly Flexible Safety Measuring Lead MSB-501 1000 V, 600 V 10 A 1612673-BP
  • Highly Flexible Safety Measuring Lead MSB-501 1000 V, 600 V 10 A 1612673-BP
  • Highly Flexible Safety Measuring Lead MSB-501 1000 V, 600 V 10 A 1612673-BP
  • Highly Flexible Safety Measuring Lead MSB-501 1000 V, 600 V 10 A 1612673-BP
  • Highly Flexible Safety Measuring Lead MSB-501 1000 V, 600 V 10 A 1612673-BP
  • Highly Flexible Safety Measuring Lead MSB-501 1000 V, 600 V 10 A 1612673-BP
  • Highly Flexible Safety Measuring Lead MSB-501 1000 V, 600 V 10 A 1612673-BP
  • Highly Flexible Safety Measuring Lead MSB-501 1000 V, 600 V 10 A 1612673-BP
  • Highly Flexible Safety Measuring Lead MSB-501 1000 V, 600 V 10 A 1612673-BP
  • Highly Flexible Safety Measuring Lead MSB-501 1000 V, 600 V 10 A 1612673-BP
  • Highly Flexible Safety Measuring Lead MSB-501 1000 V, 600 V 10 A 1612673-BP
  • Highly Flexible Safety Measuring Lead MSB-501 1000 V, 600 V 10 A 1612673-BP
  • Highly Flexible Safety Measuring Lead MSB-501 1000 V, 600 V 10 A 1612673-BP
  • Highly Flexible Safety Measuring Lead MSB-501 1000 V, 600 V 10 A 1612673-BP
  • Highly Flexible Safety Measuring Lead MSB-501 1000 V, 600 V 10 A 1612673-BP
  • Highly Flexible Safety Measuring Lead MSB-501 1000 V, 600 V 10 A 1612673-BP
  • Volume Discount

Product Details:

Manufacturer part number: 1612673-BP

Brand: VOLTCRAFT

Price: 7.88

Delivery time: 3 Days


Technical Data:

Colour: Black

Cable length: 0.5 m


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1612673-BP

Part Number
1612673-BP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Cable length
(m)

7.88 €

1 Available 3 Days Black0.5

Loading...

  1. 1

Basic information

Cable cross section(mm²) 0.85 Nominal current(A) 10 Nominal voltage(V) 600
Jack diameter(mm) 4 Temperature range(°C) 0 ~ 40 Diameter/connector type(mm) 7.8
Connector/ Input type A Banana jack 4 mm Connector / Output type B Banana jack 4 mm Contact material Ni
Cable type (category) Safety test lead Material Silicone Plug features Insulated
Reading category CAT IV

This page is Highly Flexible Safety Measuring Lead MSB-501 1000 V, 600 V 10 A, part number 1612673-BP.
You can find the detail information about specifications and dimensions on part number 1612673-BP.

Variation of this product

Part Number
1612670-BP
1612671-BP
1612672-BP
1612674-BP
1612675-BP
1612676-BP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Cable length
(m)

6.84 €

1 Available 3 Days Blue0.75

20.23 €

1 Available 3 Days Red5

8.40 €

1 Available 3 Days Blue1

8.93 €

1 Available 3 Days Black1.5

14.81 €

1 Available 3 Days Black1

7.35 €

1 Available 3 Days Red0.25

Tech Support