Measuring clamp MSK-107

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1579031-BP

Part Number
1579031-BP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

21.29 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Black Clamping range diameter(mm) 4 Nominal current(A) 1
Nominal voltage(V) 60 Jack diameter(mm) 4 Product size (length)(mm) 55
Product size (width)(mm) 9.3 Tip length(mm) 15 Weight(g) 20
Compatible with (details) 4 mm width object Connector/ Input type A 4 mm socket Material (tip) Copper
Test lead accessory type (category) Teat lead

This page is Measuring clamp MSK-107, part number 1579031-BP.
You can find the detail information about specifications and dimensions on part number 1579031-BP.

Tech Support