MS-4041 Test lead kit [Banana jack 4 mm - Banana jack 4 mm] 1 m (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1198804-BP

Part Number
1198804-BP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

10.56 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Blue Cable cross section(mm²) 1 Cable length(m) 5
Nominal current(A) 10 Nominal current (details)(A) 10 Nominal voltage(V) 35
Temperature range(°C) 0 - 80 Diameter/connector type(mm) 4 mm / spring basket Connector/ Input type A Banana jack 4 mm
Connector / Output type B Banana jack 4 mm Cable type (category) Test lead Material PVC
Plug features Nestable Reading category CAT I

This page is MS-4041 Test lead kit [Banana jack 4 mm - Banana jack 4 mm] 1 m, part number 1198804-BP.
You can find the detail information about specifications and dimensions on part number 1198804-BP.

Tech Support