Safety test lead set 1.2 m (108491-BP)

Safety test lead set 1.2 m 108491-BP

Click on this image to zoom in.

Click on this image to zoom in.

  • Safety test lead set 1.2 m 108491-BP
  • Safety test lead set 1.2 m 108491-BP
  • Safety test lead set 1.2 m 108491-BP
  • Safety test lead set 1.2 m 108491-BP
  • Safety test lead set 1.2 m 108491-BP
  • Volume Discount

Product Details:

Manufacturer part number: 108491-BP

Brand: VOLTCRAFT

Price: 21.29

Delivery time: 3 Days


Technical Data:

Cable cross section: 1 mm²

Outside diameter: - mm

Diameter/connector type: 4 mm right-angled safety plug on 4 mm measuring tips 4 mm with banana plug and separate aligator clips mm

Connector / Output type B: Test probe

Material: PVC


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

108491-BP

Part Number
108491-BP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable cross section
(mm²)
Outside diameter
(mm)
Diameter/connector type
(mm)
Connector / Output type B Material Reading category

21.29 €

1 Available 3 Days 1-4 mm right-angled safety plug on 4 mm measuring tips 4 mm with banana plug and separate aligator clipsTest probePVCCAT III 1000 V, CAT IV 600 V

Loading...

  1. 1

Basic information

Colour Red Cable length(m) 1.2 Nominal current(A) 10
Nominal current (details)(A) 10 Nominal voltage(V) 1000 Temperature range(°C) -15 to +70
Connector/ Input type A Banana jack 4 mm Cable type (category) Safety test lead et Plug features Angled

This page is Safety test lead set 1.2 m, part number 108491-BP.
You can find the detail information about specifications and dimensions on part number 108491-BP.

Variation of this product

Part Number
108492-BP
108494-BP
108495-BP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cable cross section
(mm²)
Outside diameter
(mm)
Diameter/connector type
(mm)
Connector / Output type B Material Reading category

31.07 €

1 Available 3 Days 13.5Each with one 4 mm right-angled safety plug and one straight safety plugBanana jack 4 mmPVCCAT III 1000 V

17.99 €

1 Available 3 Days 0,82-4 mm angled safety plugTest probeSiliconeCAT III 1000 V, CAT IV 600 V

24.48 €

1 Available 3 Days 0,82-4 mm angled safety plugTest probeSiliconeCAT III 1000 V, CAT IV 600 V

Tech Support