Safety test probe set MSS-102

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1603011-BP

Part Number
1603011-BP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.35 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Red Clamping range diameter(mm) 1 Max. length(mm) 94.5
Nominal current(A) 10 Nominal voltage(V) 300 Jack diameter(mm) 4
Tip diameter(mm) 1 Product size (dia.)(mm) 6.2 Shaft length(mm) 25
Temperature range(°C) 0 - 40 Tip length(mm) 47 Connector type (category) Safety test probe set
Connection (components) 4 mm socket Material (tip) Stainless Steel Plug features Insulated
Reading category CAT II 300 V

This page is Safety test probe set MSS-102, part number 1603011-BP.
You can find the detail information about specifications and dimensions on part number 1603011-BP.

Tech Support