Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
108598-BP
Colour | Red | Cable cross section(mm²) | 1 | Cable length(m) | 1 |
---|---|---|---|---|---|
Nominal current(A) | 16 | Nominal current (details)(A) | 16 | Nominal voltage(V) | 35 |
Temperature range(°C) | -15 to +70 | Diameter/connector type(mm) | 4 mm, non-stackable plug | Connector/ Input type A | Banana jack 4 mm |
Connector / Output type B | Banana jack 4 mm | Cable type (category) | Test lead kit | Material | PVC |
Plug features | Nestable | Reading category | CAT I | Type | Set of 2 |
This page is Set of 2 PVC test leads, part number 108598-BP.
You can find the detail information about specifications and dimensions on part number 108598-BP.