Teat lead Banana jack 4 mm【5 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1579032-BP

Part Number
1579032-BP
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

21.29 €

5 Pieces Per Package

1 pack Available 3 Days

Loading...

  1. 1

Basic information

Colour Black Clamping range diameter(mm) 6 Nominal current(A) 1
Nominal voltage(V) 60 Jack diameter(mm) 4 Product size (length)(mm) 55
Product size (width)(mm) 9.3 Tip length(mm) 15 Weight(g) 20
Compatible with (details) 6 mm width object Connector/ Input type A Banana jack 4 mm Material (tip) Copper
Test lead accessory type (category) Teat lead

This page is Teat lead Banana jack 4 mm, part number 1579032-BP.
You can find the detail information about specifications and dimensions on part number 1579032-BP.

Tech Support