Test clip cable set

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
128911-BP
128912-BP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(mm)

28.93 €

1 Available 3 Days 4

23.41 €

1 Available 3 Days 3.7

Loading...

  1. 1

Basic information

Cable length(m) 0.28 Nominal current(A) 0.5 Nominal current (details)(A) 0.5
Nominal voltage(V) 36 Connector/ Input type A Terminals Connector / Output type B Terminals
Cable type (category) Test lead kit Material PVC Reading category CAT I

Tech Support