Test lead set

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1302898-BP
1303541-BP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable cross section
(mm²)
Nominal current
(A)
Weight
(g)

46.60 €

1 Available 3 Days 2.530325

44.44 €

1 Available 3 Days 116275

Loading...

  1. 1

Basic information

Colour Yellow Cable length(m) 1 Nominal voltage(V) 60
Jack diameter(mm) 4 Product size (height)(mm) 40 Product size (length)(mm) 155
Product size (width)(mm) 75 Temperature range(°C) -15 to +70 C Diameter/connector type(mm) 4 mm, can be stacked
Connector/ Input type A Banana jack 4 mm Connector / Output type B Banana jack 4 mm Contact material Ag
Cable type (category) Test lead kit Material PVC Plug features Nestable
Reading category CAT I

Tech Support