Manufacturer part number: 11221
Brand: LUMBERG AUTOMATION
Price: 98.04 €
Delivery time: 3 Days
Nominal voltage: 63 V
Connection direction: straight
Cable diameter: 4-8 mm
Nominal voltage: - V
No. of pins (RJ): 5
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
11221
Part Number
|
---|
11221 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal voltage (V) | Connection direction | Cable diameter (mm) | Nominal voltage (V) | No. of pins (RJ) | Test voltage | Thread type (wiring and installation) | Connection side A (sensors/actuators) | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
98.04 € | 10 Pieces Per Package | 1 pack | Available | 3 Days | 63 | straight | 4-8 | - | 5 | - | PG9 | M12 socket, straight | Yes |
Loading...
Nominal current(A) | 4 | Connection | Screws | IP rating | IP67 |
---|---|---|---|---|---|
Connector cross section(mm²) | 0.75 | Connector cross-section (max.)(mm²) | 0.75 | Contamination level | 3 |
Max. temperature(°C) | +90 | Min. temperature(°C) | -25 | Insulation resistance(Ω) | 109 |
Thread type connection side | M12 | Case material | PBT | Colour | Black |
Connection side B (sensors/actuators) | Customisable | Connector standard | Sensor connector | Connector type | Connector |
Contact material | CuZn | Contact surface | Gold plated | Seal type | Screw-on |
Sensor/actuator wiring type (category) | Sensor/actuator connector |
Configure
Basic Attributes
Nominal voltage(V)
Test voltage
Nominal voltage(V)
Connection direction
Cable diameter(mm)
No. of pins (RJ)
Thread type (wiring and installation)
Connection side A (sensors/actuators)
Industrial goods
Filter by standard shipping days
Optional Attributes