Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
38600
Part Number
|
---|
38600 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cable length (m) | Nominal voltage (V) | Cross-section (sensor/actuator wiring) (mm²) | No. of pins (RJ) | Nominal voltage (details) (V) | Number of pins | Test voltage | Material (details) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.87 € | 1 | Available | 3 Days | 5 | 36 | 0.34 | 4 | 30 | 4 | 0.8 kV/ 60 sec | Outer cover: PUR |
Loading...
Cable diameter(mm) | 5 | Contamination level | 3 | IP rating | IP67 |
---|---|---|---|---|---|
Max. temperature(°C) | +90 | Min. temperature(°C) | -40 | Nominal current(A) | 4 |
Nominal current (details)(A) | 4 | Temperature range(°C) | -40 - +90 | Thread type connection side | M8 |
Type (misc.) | M8-female connector, direct / free end | Connection (components) | Open end cable | Connector standard | Sensor connector |
Connector type | Plug, straight | Contact material | CuZn | Seal type | Screw-on |
Sensor/actuator cable features | Shake-proof | Sensor/actuator wiring type (category) | Sensor/actuator connector (pre-fab) | Cable colour | Orange |
This page is Actuator Sensor Cord, M8 Coupler, Angled, part number 38600.
You can find the detail information about specifications and dimensions on part number 38600.
Configure
Basic Attributes
Cable length(m)
Nominal voltage(V)
Cross-section (sensor/actuator wiring)(mm²)
No. of pins (RJ)
Nominal voltage (details)(V)
Number of pins
Test voltage
Material (details)
Optional Attributes
Part Number |
---|
11675 |
11676 |
11713 |
43640 |
43648 |
43748 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cable length (m) | Nominal voltage (V) | Cross-section (sensor/actuator wiring) (mm²) | No. of pins (RJ) | Nominal voltage (details) (V) | Number of pins | Test voltage | Material (details) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.61 € | 1 | Available | 3 Days | 2 | 63 | 0.34 | 3 | 60 | 3 | 1.5 kV/60 sec | Sheath: PVC | ||
13.75 € | 1 | Available | 3 Days | 5 | 63 | 0.34 | 3 | 60 | 3 | 1.5 kV/60 sec | Sheath: PVC | ||
11.61 € | 1 | Available | 78 Days | 2 | 36 | 0.75 | 4 | 30 | 4 | 0.8 kV/ 60 sec | Sheath: PVC | ||
12.67 € | 1 | Available | 3 Days | 2 | 63 | 0.34 | 3 | 60 | 3 | 1.5 kV/60 sec | Outer cover: PUR | ||
14.81 € | 1 | Available | 3 Days | 5 | 63 | 0.34 | 3 | 60 | 3 | 1.5 kV/60 sec | Outer cover: PUR | ||
14.81 € | 1 | Available | 3 Days | 2 | 36 | 0.34 | 4 | 30 | 4 | 0.8 kV/ 60 sec | Outer cover: PUR |