Sensor / actuator connector, M23 Connector, straight

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2135

Part Number
2135
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

48.77 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Nominal current(A) 10 Nominal voltage(V) 125 Connection Soldering
Connection direction straight IP rating IP67 Cable diameter(mm) 10 - 14
Connector cross-section (max.)(mm²) 1 Max. temperature(°C) +125 Min. temperature(°C) -40
No. of pins (RJ) 19 Thread type connection side M23 Thread type (wiring and installation) PG13,5
Case material CuZn, Ni-plated Colour Nickel Connection side A (sensors/actuators) M23 socket, straight
Connection side B (sensors/actuators) Customisable Connector standard Sensor connector Connector type Connector
Contact material CuZn Contact surface Gold plated Seal type Screw-on
Sensor/actuator wiring type (category) Sensor/actuator connector

This page is Sensor / actuator connector, M23 Connector, straight, part number 2135.
You can find the detail information about specifications and dimensions on part number 2135.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360