Manufacturer part number: 11128
Brand: LUMBERG AUTOMATION
Price: 114.37 €
Delivery time: 3 Days
Cable length: - m
Power rating (total): 12 A
Product size (length): - mm
Product size (width): - mm
No. of signal spaces: 1
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
11128
Part Number
|
---|
11128 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cable length (m) | Power rating (total) (A) | Product size (length) (mm) | Product size (width) (mm) | No. of signal spaces | Total number of pins | No. of splitters | Connection (components) | Type (misc.) | Trunk line | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
114.37 € | 1 | Available | 3 Days | - | 12 | - | - | 1 | 4 | 8-way | - | Without original cable | No |
Loading...
Max. power rating per slot(A) | 4 | Max. temperature(°C) | +80 | Min. temperature(°C) | -15 |
---|---|---|---|---|---|
Temperature range(°C) | -15 - +80 | Nominal voltage(V) | 10 - 30 | Number of pins | 4 |
IP rating | IP67 | Connector type (distribution boxes) | M12 receptacle | Distribution box (category) | M12 splitter + steel thread |
Case material | TPU | Colour | Orange | Configuration | Single |
Sensor & actuator box type (category) | Sensor & actuator box (passive) | Status indicator | LED |
This page is Sensor & actuator box (passive) M12 splitter with steel thread, part number 11128.
You can find the detail information about specifications and dimensions on part number 11128.
Configure
Basic Attributes
Cable length(m)
Product size (length)(mm)
Product size (width)(mm)
Connection (components)
Power rating (total)(A)
No. of signal spaces
Total number of pins
No. of splitters
Type (misc.)
Trunk line
Filter by standard shipping days
Optional Attributes
Part Number |
---|
11126 |
11130 |
11138 |
60603 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cable length (m) | Power rating (total) (A) | Product size (length) (mm) | Product size (width) (mm) | No. of signal spaces | Total number of pins | No. of splitters | Connection (components) | Type (misc.) | Trunk line |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
95.85 € | 1 | Available | 3 Days | - | 12 | - | - | 1 | 4 | 4-way | - | Without original cable | No | ||
130.71 € | 1 | Available | 3 Days | - | 12 | - | - | 1 | 4 | 8-way | - | Without original cable | No | ||
134.44 € | 1 | 3 Days | - | 10 | - | - | 2 | 5 | 8-way | - | Without original cable | No | |||
141.61 € | 1 | Available | 3 Days | 5 | 12 | 127 | 54 | 1 | 4 | 8-way | Open end cable | M12 actuator/sensor distribution box (8-port) | Yes |