Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
934894012
Cable length(m) | 2 | Nominal voltage(V) | 30 | Cross-section (sensor/actuator wiring)(mm²) | 0.25 |
---|---|---|---|---|---|
IP rating | IP69K | Max. temperature(°C) | +90 | Min. temperature(°C) | -40 |
No. of pins (RJ) | 5 | Nominal current(A) | 3 | Thread type connection side | M8 |
Coding | B | Colour | Transparent-orange | Connector standard | Sensor connector |
Connector type | Connector, straight | Contact material | CuZn | Contact surface | Gold plated |
Seal type | Screw-on | Sensor/actuator wiring type (category) | Sensor/actuator connector (pre-fab) | Cable colour | Black |
This page is Sensor / Actuator plug connector, ready-M8, part number 934894012.
You can find the detail information about specifications and dimensions on part number 934894012.
Configure
Basic Attributes
Optional Attributes