Sensor / actuator cable, M12 socket, right angle

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

934850076

Part Number
934850076
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

46.60 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Connection side A (sensors/actuators) M12 socket, right angle Cable length(m) 5 Nominal voltage(V) 63
Cross-section (sensor/actuator wiring)(mm²) 1.50 IP rating IP69K Max. temperature(°C) +125
Min. temperature(°C) -40 No. of pins (RJ) 5 Nominal current(A) 16
Thread type connection side M12 Coding L Colour Blue
Connector standard Sensor connector Connector type Socket, right angle Contact material Copper with nickel alloy
Contact surface Copper gold plated Seal type Screw-on Sensor/actuator wiring type (category) Sensor/actuator cable
Cable colour Black

This page is Sensor / actuator cable, M12 socket, right angle, part number 934850076.
You can find the detail information about specifications and dimensions on part number 934850076.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360