Sensor / actuator cable, M12 plug, straight

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
934851021
934851081
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal voltage
(V)
IP rating Coding Cable colour

35.36 €

1 Available 3 Days 630IP69KKGrey

52.03 €

1 Available 3 Days 63-LBlack

Loading...

  1. 1

Basic information

Cable length(m) 2 Cross-section (sensor/actuator wiring)(mm²) 1.50 Max. temperature(°C) +125
Min. temperature(°C) -40 No. of pins (RJ) 5 Nominal current(A) 16
Thread type connection side M12 Colour Blue Connector standard Sensor connector
Connector type Plug, straight Contact material Copper with nickel alloy Contact surface Copper gold plated
Seal type Screw-on Sensor/actuator wiring type (category) Sensor/actuator cable

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360