Manufacturer part number: 11644
Brand: LUMBERG AUTOMATION
Price: 0.56 €
Delivery time: 3 Days
No. of pins (RJ): 4
Thread type connection side: M8
Compatible with (details): M8 Built in plug and -Couplings
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
11644
Part Number
|
---|
11644 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | No. of pins (RJ) | Thread type connection side | Compatible with (details) | |
---|---|---|---|---|---|---|---|---|
0.56 € | 1 | Available | 3 Days | 4 | M8 | M8 Built in plug and -Couplings |
Loading...
Connector type | Locknut | Seal type | Screw-on | Sensor/actuator wiring type (category) | Sensor/actuator connector |
---|
This page is Retaining Nut, part number 11644.
You can find the detail information about specifications and dimensions on part number 11644.
Part Number |
---|
11645 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | No. of pins (RJ) | Thread type connection side | Compatible with (details) |
---|---|---|---|---|---|---|---|---|
0.55 € | 1 | Available | 3 Days | - | M12 | M12 Panel plug and couplers |