Manufacturer part number: 11349
Brand: LUMBERG AUTOMATION
Price: 12.67 €
Delivery time: 3 Days
Cable length: 5 m
Nominal voltage: 250 V
Cross-section (sensor/actuator wiring): 0.25 mm²
No. of pins (RJ): 4
Nominal current (details): 4 A
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
11349
Part Number
|
---|
11349 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cable length (m) | Nominal voltage (V) | Cross-section (sensor/actuator wiring) (mm²) | No. of pins (RJ) | Nominal current (details) (A) | Nominal voltage (details) (V) | Number of pins | Type (misc.) | Coding | Colour | Contact material | Material (details) | Sensor/actuator cable features | Cable colour | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.67 € | 1 | Available | 3 Days | 5 | 250 | 0.25 | 4 | 4 | 250 | 4 | M8-connector, direct / free end | A | Orange | CuZn | Sheath: PVC | - | Orange |
Loading...
Contamination level | 3 | IP rating | IP67 | Max. temperature(°C) | +80 |
---|---|---|---|---|---|
Min. temperature(°C) | -25 | Nominal current(A) | 4 | Temperature range(°C) | -25 - +80 |
Thread type connection side | M12 | Connection (components) | Open end cable | Connector standard | Sensor connector |
Connector type | Socket, straight | Contact surface | Gold plated | Seal type | Screw-on |
Sensor/actuator wiring type (category) | Sensor/actuator connector (pre-fab) |
This page is Actuator-Sensor-Connection Line M12 Socket, Straight, part number 11349.
You can find the detail information about specifications and dimensions on part number 11349.
Configure
Basic Attributes
Sensor/actuator cable features
Cable length(m)
Nominal voltage(V)
Cross-section (sensor/actuator wiring)(mm²)
No. of pins (RJ)
Nominal current (details)(A)
Nominal voltage (details)(V)
Number of pins
Type (misc.)
Coding
Colour
Contact material
Material (details)
Cable colour
Optional Attributes
Part Number |
---|
11348 |
11355 |
11356 |
11363 |
11364 |
11373 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cable length (m) | Nominal voltage (V) | Cross-section (sensor/actuator wiring) (mm²) | No. of pins (RJ) | Nominal current (details) (A) | Nominal voltage (details) (V) | Number of pins | Type (misc.) | Coding | Colour | Contact material | Material (details) | Sensor/actuator cable features | Cable colour |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.61 € | 1 | Available | 3 Days | 2 | 250 | 0.25 | 4 | 4 | 250 | 4 | M8-connector, direct / free end | A | Orange | CuZn | Sheath: PVC | - | Orange | ||
12.67 € | 1 | Available | 3 Days | 2 | 250 | 0.34 | 4 | 4 | 250 | 4 | M8-connector, direct / free end | A | Black | CuZn | Outer cover: PUR | - | Black | ||
14.81 € | 1 | Available | 3 Days | 5 | 250 | 0.34 | 4 | 4 | 250 | 4 | M8-connector, direct / free end | A | Black | CuZn | Outer cover: PUR | - | Black | ||
10.56 € | 1 | Available | 3 Days | 2 | 250 | 0.34 | 3 | 4 | 250 | 3 | M8-connector, direct / free end | A | Orange | CuZn | Sheath: PVC | - | Orange | ||
12.67 € | 1 | Available | 3 Days | 5 | 250 | 0.34 | 3 | 4 | 250 | 3 | M8-connector, direct / free end | A | Orange | CuZn | Sheath: PVC | - | Orange | ||
15.87 € | 1 | Available | 3 Days | 2 | 63 | 0.5 | 4 | 4 | 63 | 5 | M8-connector, direct / free end | A | Black | CuZn | Outer cover: PUR | - | Black |