Manufacturer part number: 11437
Brand: LUMBERG AUTOMATION
Price: 13.75 €
Delivery time: 3 Days
Cable length: 5 m
Nominal voltage: 250 V
Cross-section (sensor/actuator wiring): 0.25 mm²
No. of pins (RJ): 4
Nominal voltage (details): 250 V
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
11437
Part Number
|
---|
11437 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cable length (m) | Nominal voltage (V) | Cross-section (sensor/actuator wiring) (mm²) | No. of pins (RJ) | Nominal voltage (details) (V) | Number of pins | Colour | Material (details) | Cable colour | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.75 € | 1 | Available | 3 Days | 5 | 250 | 0.25 | 4 | 250 | 4 | Orange | Sheath: PVC | Orange |
Loading...
Contamination level | 3 | IP rating | IP67 | Max. temperature(°C) | +80 |
---|---|---|---|---|---|
Min. temperature(°C) | -25 | Nominal current(A) | 4 | Nominal current (details)(A) | 4 |
Temperature range(°C) | -25 - +80 | Thread type connection side | M12 | Type (misc.) | M12-connector, angled / free end |
Coding | A | Connection (components) | Open end cable | Connector standard | Sensor connector |
Connector type | Socket, right angle | Contact material | CuZn | Contact surface | Gold plated |
Seal type | Screw-on | Sensor/actuator wiring type (category) | Sensor/actuator connector (pre-fab) |
This page is Actuator-Sensor-Connection Line M12 Socket, right angled, part number 11437.
You can find the detail information about specifications and dimensions on part number 11437.
Configure
Basic Attributes
Cable length(m)
Nominal voltage(V)
Cross-section (sensor/actuator wiring)(mm²)
No. of pins (RJ)
Nominal voltage (details)(V)
Number of pins
Colour
Material (details)
Cable colour
Optional Attributes
Part Number |
---|
11441 |
11442 |
11449 |
11450 |
29637 |
43595 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cable length (m) | Nominal voltage (V) | Cross-section (sensor/actuator wiring) (mm²) | No. of pins (RJ) | Nominal voltage (details) (V) | Number of pins | Colour | Material (details) | Cable colour |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.61 € | 1 | Available | 3 Days | 2 | 250 | 0.34 | 4 | 250 | 4 | Black | Outer cover: PUR | Black | ||
14.81 € | 1 | Available | 24 Days | 5 | 250 | 0.34 | 4 | 250 | 4 | Black | Outer cover: PUR | Black | ||
9.99 € | 1 | Available | 3 Days | 2 | 250 | 0.34 | 3 | 250 | 3 | Orange | Sheath: PVC | Orange | ||
12.67 € | 1 | Available | 3 Days | 5 | 250 | 0.34 | 3 | 250 | 3 | Orange | Sheath: PVC | Orange | ||
17.99 € | 1 | Available | 3 Days | 5 | 63 | 0.5 | 5 | 63 | 5 | Black | Outer cover: PUR | Black | ||
10.56 € | 1 | Available | 3 Days | 2 | 250 | 0.34 | 3 | 250 | 3 | Black | Outer cover: PUR | Black |