Manufacturer part number: 11477
Brand: LUMBERG AUTOMATION
Price: 15.87 €
Delivery time: 3 Days
Cable length: 2 m
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
11477
Nominal voltage(V) | 32 | Contamination level | 3 | Cross-section (sensor/actuator wiring)(mm²) | 0.34 |
---|---|---|---|---|---|
IP rating | IP67 | Max. temperature(°C) | +80 | Min. temperature(°C) | -25 |
No. of pins (RJ) | 4 | Nominal current(A) | 4 | Nominal current (details)(A) | 4 |
Nominal voltage (details)(V) | 32 | Number of pins | 3 | Temperature range(°C) | -25 - +80 |
Thread type connection side | M12 | Type (misc.) | M12-Socket, angled / free end | Connection (components) | Open end cable |
Connector standard | Sensor connector | Connector type | Socket, right angle | Contact material | CuSn |
Contact surface | Gold plated | Material (details) | Sheath: PUR | Seal type | Screw-on |
Sensor/actuator cable features | + LED | Sensor/actuator wiring type (category) | Sensor/actuator connector (pre-fab) | Cable colour | Black |
This page is Actuator-Sensor-Connection Cable, M12-Coupler, Angled, part number 11477.
You can find the detail information about specifications and dimensions on part number 11477.
Part Number |
---|
11478 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cable length (m) |
---|---|---|---|---|---|---|
17.99 € | 1 | Available | 3 Days | 5 |