Design A Series 210 Magnetic Valve Connector

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

43 1700 000 03

Part Number
43 1700 000 03
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.40 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Nominal current(A) 10 Nominal voltage(V) 250 Connection Screw
Cable cross section(mm²) 0.34 - 1.5 Number of pins 2+PE Total number of pins 2
Socket diameter(mm) 6 - 8 Temperature range(°C) -30 - +130 Type A
Type (misc.) Low-profile housing Standards/certification marks DIN EN 175301-803 Colour Black

This page is Design A Series 210 Magnetic Valve Connector, part number 43 1700 000 03.
You can find the detail information about specifications and dimensions on part number 43 1700 000 03.

Tech Support