Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
61 0891 139
Part Number
|
---|
61 0891 139 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal current (A) | Nominal voltage (V) | AWG | Cable Ø (max.) (mm) | Cable Ø (min.) (mm) | Cross section (max.) (mm²) | Cross-section range | Max. temperature (°C) | Min. temperature (°C) | Product size (length) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.99 € | 1 | Available | 3 Days | 3 | 60 | 26 - 22 | 5 | 4 | 0.34 | 0.34 mm² (max) | +85 | -40 | 25 |
Loading...
Connection angle(°) | 180 | Number of pins | 1 | Total number of pins | 1 |
---|---|---|---|---|---|
Contact material | CuZn | Connector type (category) | Bullet connector single contact | Connection (components) | Crimp |
Colour | Silver | Connector type | Pin | Series (connectors) | HEC |
This page is Bullet connector single contact Pin Series (connectors): HEC, part number 61 0891 139.
You can find the detail information about specifications and dimensions on part number 61 0891 139.
Configure
Basic Attributes
Nominal current(A)
Nominal voltage(V)
AWG
Cable Ø (max.)(mm)
Cable Ø (min.)(mm)
Cross section (max.)(mm²)
Cross-section range
Max. temperature(°C)
Min. temperature(°C)
Product size (length)(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
61 0892 139 |
61 0893 139 |
61 0894 139 |
61 0902 139 |
61 0903 139 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal current (A) | Nominal voltage (V) | AWG | Cable Ø (max.) (mm) | Cable Ø (min.) (mm) | Cross section (max.) (mm²) | Cross-section range | Max. temperature (°C) | Min. temperature (°C) | Product size (length) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.97 € | 1 | Available | 3 Days | 3 | 60 | 20 | 5 | 4 | 0.5 | 0.5 mm² (max) | +85 | -40 | 25 | |
0.96 € | 1 | Available | 3 Days | 3 | 60 | 18 | 5 | 4 | 1 | 1 mm² (max) | +85 | -40 | 25 | |
0.97 € | 1 | Available | 3 Days | 3 | 60 | 16 | 5 | 4 | 1.5 | 1.5 mm² (max) | +85 | -40 | 25 | |
2.57 € | 1 | Available | 3 Days | 25 | 400 | 14 | - | - | 2.5 | 2.5 mm² (max) | +85 | -25 | 26.75 | |
2.05 € | 1 | Available | 3 Days | 25 | 400 | 16 | - | - | 1.5 | 1.5 mm² (max) | +95 | -25 | 26.75 |