Bullet connector extractor Series (connectors): HEC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

66 0004 001

Part Number
66 0004 001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

108.93 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Cross-section range 0.25 mm² (max) Cross section (max.)(mm²) 0.25 Connection angle(°) 180
Max. temperature(°C) +95 Min. temperature(°C) -40 Nominal current(A) 3
Nominal voltage(V) 125 Colour Silver Connector type (category) Bullet connector extractor
Series (connectors) HEC

This page is Bullet connector extractor Series (connectors): HEC, part number 66 0004 001.
You can find the detail information about specifications and dimensions on part number 66 0004 001.

Tech Support