Protective Cover for series 423 (08 1077 000 000)

Protective Cover for series 423 08 1077 000 000

Click on this image to zoom in.

Click on this image to zoom in.

  • Protective Cover for series 423 08 1077 000 000
  • Protective Cover for series 423 08 1077 000 000
  • Protective Cover for series 423 08 1077 000 000
  • Volume Discount

Product Details:

Manufacturer part number: 08 1077 000 000

Brand: BINDER

Price: 6.84

Delivery time: 3 Days


Technical Data:

Compatible with (details): Cable connector


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

08 1077 000 000

Part Number
08 1077 000 000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Compatible with (details)

6.84 €

1 Available 3 Days Cable connector

Loading...

  1. 1

Basic information

Connection angle(°) 180 Series (connectors) 423 Connector type (category) Bullet connector protective cap

This page is Protective Cover for series 423, part number 08 1077 000 000.
You can find the detail information about specifications and dimensions on part number 08 1077 000 000.

Variation of this product

Part Number
08 1078 000 000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Compatible with (details)

5.75 €

1 Available 3 Days Cable socket

Tech Support