Protective Cover for series 712 / 702 (08 0349 000 001)

Protective Cover for series 712 / 702 08 0349 000 001

Click on this image to zoom in.

Click on this image to zoom in.

  • Protective Cover for series 712 / 702 08 0349 000 001
  • Protective Cover for series 712 / 702 08 0349 000 001
  • Protective Cover for series 712 / 702 08 0349 000 001
  • Protective Cover for series 712 / 702 08 0349 000 001
  • Volume Discount

Product Details:

Manufacturer part number: 08 0349 000 001

Brand: BINDER

Price: 7.88

Delivery time: 3 Days


Technical Data:

Compatible with (details): Cable connector


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

08 0349 000 001

Part Number
08 0349 000 001
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Compatible with (details)

7.88 €

1 Available 3 Days Cable connector

Loading...

  1. 1

Basic information

Connection angle(°) 180 Series (connectors) 712 Connector type (category) Bullet connector protective cap

This page is Protective Cover for series 712 / 702, part number 08 0349 000 001.
You can find the detail information about specifications and dimensions on part number 08 0349 000 001.

Variation of this product

Part Number
08 0350 000 001
08 0351 000 001
08 0352 000 001
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Compatible with (details)

5.75 €

1 Available 3 Days Cable socket

7.35 €

1 Available 3 Days Flange plug

5.75 €

1 Available 3 Days Flange socket

Tech Support