Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
08 2433 000 001
Connection angle(°) | 180 | Max. temperature(°C) | +125 | Min. temperature(°C) | -55 |
---|---|---|---|---|---|
Mounting hole diameter | M12 x 1 | Series (connectors) | 720 | Contamination level | 2 |
Connection (components) | Soldering | Connector type (category) | Bullet connector adapter | Contact material | Au (gold) |
Seal type | Snap-In | Type (misc.) | Screw from the back |
This page is Adaptor for panel mount connector, part number 08 2433 000 001.
You can find the detail information about specifications and dimensions on part number 08 2433 000 001.