Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
99 0605 00 03 |
99 0609 00 04 |
99 0613 00 05 |
99 0617 00 06 |
99 0621 00 07 |
99 0645 00 08 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal current (A) | Nominal voltage (V) | Number of pins | Total number of pins | Nominal current (details) (A) | Nominal voltage (details) (V) | |
---|---|---|---|---|---|---|---|---|---|---|---|
6.84 € | 1 | Available | 3 Days | 7 | 250 | 3 | 3 | 7 | 250 | ||
6.84 € | 1 | Available | 3 Days | 6 | 250 | 4 | 4 | 6 | 250 | ||
7.88 € | 1 | Available | 24 Days | 6 | 250 | 5 | 5 | 6 | 250 | ||
7.35 € | 1 | Available | 3 Days | 6 | 250 | 6 | 6 | 6 | 250 | ||
7.88 € | 1 | Available | 45 Days | 5 | 125 | 7 | 7 | 5 | 125 | ||
12.67 € | 1 | Available | 3 Days | 5 | 60 | 8 | 8 | 5 | 60 |
Loading...
Connection direction | straight | AWG | 20 | Cable Ø (max.)(mm) | 6 |
---|---|---|---|---|---|
Cable Ø (min.)(mm) | 4 | Connection angle(°) | 180 | Cross section(mm²) | 0.75 |
Cross section (max.)(mm²) | 0.75 | Cross-section range | 0.75 mm² (max) | Max. temperature(°C) | +125 |
Min. temperature(°C) | -55 | Series (connectors) | 678 | Contamination level | 1 |
Case material | PA (UL 94 V-0) | Colour | Black | Connection (components) | Soldering |
Connector type | Plug | Connector type (category) | Bullet connector | Contact material | Ag (Silver) |
Seal type | Bayonet | Type (misc.) | Cable connector |
Configure
Basic Attributes
Nominal current(A)
Nominal voltage(V)
Number of pins
Total number of pins
Nominal current (details)(A)
Nominal voltage (details)(V)
Filter by standard shipping days
Optional Attributes