Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
09 0774 400 08
Nominal current(A) | 2 | Nominal voltage(V) | 175 | AWG | 24 |
---|---|---|---|---|---|
Connection angle(°) | 180 | Cross section (max.)(mm²) | 0.25 | Cross-section range | 0.25 mm² (max) |
Max. temperature(°C) | +85 | Min. temperature(°C) | -25 | Number of pins | 8 |
Total number of pins | 8 | Case material | PA (UL 94 V-0) | Colour | Grey |
Connection (components) | Soldering | Connector type | Sleeve socket | Connector type (category) | Micor DIN connector |
Contact material | Bronze, gold plated | Leading contact (PE) | No |
This page is Bayonet NCC female panel mount connector, part number 09 0774 400 08.
You can find the detail information about specifications and dimensions on part number 09 0774 400 08.