Cable plug connector IP 67, shieldable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

99 4905 00 03

Part Number
99 4905 00 03
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

17.99 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Nominal current(A) 4 Nominal voltage(V) 125 Connection direction straight
AWG 24 Cable Ø (max.)(mm) 5 Cable Ø (min.)(mm) 3.5
Connection angle(°) 180 Cross section(mm²) 0.25 Cross section (max.)(mm²) 0.25
Cross-section range 0.25 mm² (max) Max. temperature(°C) +85 Min. temperature(°C) -25
Number of pins 3 Total number of pins 3 Nominal current (details)(A) 3
Nominal voltage (details)(V) 125 Series (connectors) 430 Contamination level 2
Connection (components) Soldering Connector type Plug Connector type (category) Bullet connector
Contact material Au (gold) Seal type Push-Pull Type (misc.) Cable connector

This page is Cable plug connector IP 67, shieldable, part number 99 4905 00 03.
You can find the detail information about specifications and dimensions on part number 99 4905 00 03.

Tech Support