Manufacturer part number: 99 5121 15 06
Brand: BINDER
Price: 20.23 €
Delivery time: 3 Days
Nominal current: 5 A
Nominal voltage: 250 V
Number of pins: 6
Total number of pins: 6
Nominal current (details): 6 A
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
99 5121 15 06
Part Number
|
---|
99 5121 15 06 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal current (A) | Nominal voltage (V) | Number of pins | Total number of pins | Nominal current (details) (A) | Nominal voltage (details) (V) | |
---|---|---|---|---|---|---|---|---|---|---|---|
20.23 € | 1 | Available | 3 Days | 5 | 250 | 6 | 6 | 6 | 60 |
Loading...
Connection direction | straight | AWG | 20 | Cable Ø (max.)(mm) | 6 |
---|---|---|---|---|---|
Cable Ø (min.)(mm) | 4 | Connection angle(°) | 180 | Cross section(mm²) | 0.75 |
Cross section (max.)(mm²) | 0.75 | Cross-section range | 0.75 mm² (max) | Max. temperature(°C) | +95 |
Min. temperature(°C) | -30 | Series (connectors) | 423 | Contamination level | 1 |
Connection (components) | Soldering | Connector type | Plug | Connector type (category) | Bullet connector |
Contact material | Ag (Silver) | DIN connector features | shielding option | Seal type | Screws |
Type (misc.) | Cable plug with shielding |
This page is Cable plug connector with shielding ring, shieldable, PG 7, cable outlet 4-6 mm, part number 99 5121 15 06.
You can find the detail information about specifications and dimensions on part number 99 5121 15 06.
Configure
Basic Attributes
Nominal current(A)
Nominal voltage(V)
Number of pins
Total number of pins
Nominal current (details)(A)
Nominal voltage (details)(V)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
99 5105 15 03 |
99 5109 15 04 |
99 5113 15 05 |
99 5125 15 07 |
99 5171 15 08 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal current (A) | Nominal voltage (V) | Number of pins | Total number of pins | Nominal current (details) (A) | Nominal voltage (details) (V) |
---|---|---|---|---|---|---|---|---|---|---|---|
16.93 € | 1 | Available | 3 Days | 7 | 250 | 3 | 3 | 7 | 250 | ||
17.99 € | 1 | Available | 3 Days | 6 | 250 | 4 | 4 | 6 | 250 | ||
19.16 € | 1 | Available | 3 Days | 6 | 250 | 5 | 5 | 6 | 250 | ||
19.16 € | 1 | Available | 3 Days | 5 | 125 | 7 | 7 | 5 | 250 | ||
20.23 € | 1 | Available | 3 Days | 5 | 60 | 8 | 8 | 5 | 60 |