Manufacturer part number: 99 0437 14 05
Brand: BINDER
Price: 19.16 €
Delivery time: 3 Days
Nominal current: 4 A
Nominal voltage: 60 V
Cable diameter: 4–6 mm
Connector cross section: Max 0.75 mm²
Connector cross-section (max.): 0.75 mm²
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
99 0437 14 05
Part Number
|
---|
99 0437 14 05 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal current (A) | Nominal voltage (V) | Cable diameter (mm) | Connector cross section (mm²) | Connector cross-section (max.) (mm²) | No. of pins (RJ) | Number of pins | Nominal voltage (details) (V) | Contact material | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.16 € | 1 | Available | 3 Days | 4 | 60 | 4–6 | Max 0.75 | 0.75 | 5 | 5 | 125 | CuZn | Cable connector M12 x 1, metal lock |
Loading...
Connection direction | straight | Max. temperature(°C) | +85 | Min. temperature(°C) | -25 |
---|---|---|---|---|---|
Nominal current (details)(A) | 4 | Thread type | M12 | Thread type connection side | M12 |
Contamination level | 3 | Connection side A (sensors/actuators) | M12 plug, straight | Connection side B (sensors/actuators) | Customisable |
Connection (components) | Spring-loaded | Connector standard | Sensor connector | Connector type | Plug |
Contact surface | Gold plated | Seal type | Screw-on | Sensor/actuator wiring type (category) | Sensor/actuator connector |
This page is Cable plug connector, metal lock, screw terminal connection, part number 99 0437 14 05.
You can find the detail information about specifications and dimensions on part number 99 0437 14 05.
Configure
Basic Attributes
Nominal current(A)
Nominal voltage(V)
Cable diameter(mm)
Connector cross section(mm²)
Connector cross-section (max.)(mm²)
No. of pins (RJ)
Number of pins
Nominal voltage (details)(V)
Contact material
Type (misc.)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
99 0429 14 04 |
99 0487 12 08 |
99 0525 14 04 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal current (A) | Nominal voltage (V) | Cable diameter (mm) | Connector cross section (mm²) | Connector cross-section (max.) (mm²) | No. of pins (RJ) | Number of pins | Nominal voltage (details) (V) | Contact material | Type (misc.) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.87 € | 1 | Available | 3 Days | 4 | 250 | 4–6 | Max 0.75 | 0.75 | 4 | 4 | 250 | CuZn | Cable connector M12 x 1, metallic lock | ||
28.93 € | 1 | Available | 3 Days | 2 | 30 | 6 - 8 | Max 0.5 | 0.50 | 8 | 8 | 60 | CuZn | Cable connector M12 x 1, metal lock | ||
21.29 € | 1 | Available | 3 Days | 4 | 250 | 4–6 | Max 0.5 | 0.50 | 4 | 4 | 250 | CuSn6 | Cable connector, M12 x 1 |