Manufacturer part number: 79 3405 52 03
Brand: BINDER
Price: 19.16 €
Delivery time: 3 Days
Nominal current: 4 A
Nominal voltage: 60 V
Cable diameter: 3 x 0.25 mm
Cable length: 2 m
No. of pins (RJ): 3
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
79 3405 52 03
Part Number
|
---|
79 3405 52 03 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal current (A) | Nominal voltage (V) | Cable diameter (mm) | Cable length (m) | No. of pins (RJ) | Connection side B (sensors/actuators) | |
---|---|---|---|---|---|---|---|---|---|---|---|
19.16 € | 1 | Available | 3 Days | 4 | 60 | 3 x 0.25 | 2 | 3 | M8 plug, straight |
Loading...
Connection direction | straight | Connector cross-section (max.)(mm²) | 0.25 | Cross-section (sensor/actuator wiring)(mm²) | 0.34 |
---|---|---|---|---|---|
Max. temperature(°C) | +85 | Min. temperature(°C) | -25 | Thread type connection side | M8 |
Connection side A (sensors/actuators) | M8 plug, straight | Connection (components) | Open end cable | Connector standard | Sensor connector |
Connector type | Plug | Contact material | CuZn | Contact surface | Gold plated |
Material (details) | PUR | Seal type | Screw-on | Sensor/actuator wiring type (category) | Sensor/actuator connector (pre-fab) |
Cable Colour | Black |
This page is Cable plug connector, overmoulded, screw type, M8x1, with hexagonal die-cast threaded ring, PUR, part number 79 3405 52 03.
You can find the detail information about specifications and dimensions on part number 79 3405 52 03.
Configure
Basic Attributes
Nominal current(A)
Nominal voltage(V)
Cable diameter(mm)
Cable length(m)
No. of pins (RJ)
Connection side B (sensors/actuators)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
79 3381 52 04 |
79 3381 55 04 |
79 3405 55 03 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal current (A) | Nominal voltage (V) | Cable diameter (mm) | Cable length (m) | No. of pins (RJ) | Connection side B (sensors/actuators) |
---|---|---|---|---|---|---|---|---|---|---|---|
20.23 € | 1 | Available | 3 Days | 1.5 | 30 | 4 x 0.25 | 2 | 4 | Cable, open end | ||
24.48 € | 1 | Available | 3 Days | 1.5 | 30 | 4 x 0.25 | 5 | 4 | Cable, open end | ||
22.35 € | 1 | Available | 3 Days | 4 | 60 | 3 x 0.25 | 5 | 3 | Cable, open end |