Cable plug connector, PG 9 (99 0209 00 04)

Cable plug connector, PG 9 99 0209 00 04
  • Volume Discount

Product Details:

Manufacturer part number: 99 0209 00 04

Brand: BINDER

Price: 16.93

Delivery time: 3 Days


Technical Data:

Nominal current: 16 A

Nominal voltage: 400 V

AWG: 20 - 14

Cable diameter: 6 - 9.5 mm

Cable Ø (max.): 9.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

99 0209 00 04

Part Number
99 0209 00 04
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
AWG Cable diameter
(mm)
Cable Ø (max.)
(mm)
Cross section
(mm²)
Cross section (max.)
(mm²)
Cross-section range Number of pins Total number of pins Nominal current (details)
(A)
Nominal voltage (details)
(V)
Connection (components)

16.93 €

1 Available 3 Days 1640020 - 146 - 9.59.50.5 - 2.52.52.5 mm² (max)3 + PE3 + PE166000Screws

Loading...

  1. 1

Basic information

Connection direction straight Cable Ø (min.)(mm) 6 Connection angle(°) 180
Series (connectors) 692 Size PG9 Contamination level 3
Connector type Plug Connector type (category) Bullet connector Contact material Ag (Silver)
Leading contact (PE) Yes Reading category III Seal type Screws
Type (misc.) Cable connector

This page is Cable plug connector, PG 9, part number 99 0209 00 04.
You can find the detail information about specifications and dimensions on part number 99 0209 00 04.

Variation of this product

Part Number
99 0213 00 07
99 0217 00 07
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
AWG Cable diameter
(mm)
Cable Ø (max.)
(mm)
Cross section
(mm²)
Cross section (max.)
(mm²)
Cross-section range Number of pins Total number of pins Nominal current (details)
(A)
Nominal voltage (details)
(V)
Connection (components)

15.87 €

1 Available 3 Days 10250206 - 9.59.50.750.750.75 mm² (max)6 + PE6 + PE104000Soldering

17.99 €

1 Available 3 Days 1025022 - 166 - 880.34 - 1.51.51.5 mm² (max)6 + PE6 + PE104000Screws

Tech Support