Manufacturer part number: 99 3379 100 03
Brand: BINDER
Price: 14.81 €
Delivery time: 3 Days
Nominal voltage: 60 V
No. of pins (RJ): 3
Number of pins: 3
Nominal voltage (details): 60 V
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
99 3379 100 03
Nominal current(A) | 4 | Connection direction | straight | Cable diameter(mm) | 3.5 - 5 |
---|---|---|---|---|---|
Connector cross section(mm²) | 0.14 - 0.5 | Connector cross-section (max.)(mm²) | 0.50 | Insulation resistance(Ω) | > 1010 |
Max. temperature(°C) | +85 | Min. temperature(°C) | -40 | Nominal current (details)(A) | 4 |
Thread type | M8 | Thread type connection side | M8 | Contamination level | 3 |
Case material | PA | Connection side A (sensors/actuators) | M8 plug, straight | Connection side B (sensors/actuators) | Customisable |
Connection (components) | Soldering | Connector standard | Sensor connector | Connector type | Plug |
Contact material | Gold | Seal type | Screw-on | Sensor/actuator wiring type (category) | Sensor/actuator connector |
Type (misc.) | Cable connector, M8 x 1 |
This page is Cable plug connector, screw, with laser marked screw terminal contacts, part number 99 3379 100 03.
You can find the detail information about specifications and dimensions on part number 99 3379 100 03.
Part Number |
---|
99 3383 100 04 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal voltage (V) | No. of pins (RJ) | Number of pins | Nominal voltage (details) (V) |
---|---|---|---|---|---|---|---|---|---|
15.87 € | 1 | Available | 3 Days | 30 | 4 | 4 | 30 |