Cable plug connector, shieldable, screw terminal connection, static ring version with die-cast threaded ring (99 1429 812 04)

Cable plug connector, shieldable, screw terminal connection, static ring version with die-cast threaded ring 99 1429 812 04
  • Volume Discount

Product Details:

Manufacturer part number: 99 1429 812 04

Brand: BINDER

Price: 17.99

Delivery time: 38 Days


Technical Data:

Nominal current: 4 A

Nominal voltage: 250 V

Cable diameter: 6 - 8 mm

Connector cross section: Max 0.75 mm²

Connector cross-section (max.): 0.75 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

99 1429 812 04

Part Number
99 1429 812 04
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Cable diameter
(mm)
Connector cross section
(mm²)
Connector cross-section (max.)
(mm²)
No. of pins (RJ) Number of pins Nominal voltage (details)
(V)

17.99 €

1 Available 38 Days 42506 - 8Max 0.750.7544250

Loading...

  1. 1

Basic information

Connection direction straight Max. temperature(°C) +85 Min. temperature(°C) -25
Nominal current (details)(A) 4 Thread type M12 Thread type connection side M12
Contamination level 3 Connection side A (sensors/actuators) M12 plug, straight Connection side B (sensors/actuators) Customisable
Connection (components) Spring-loaded Connector standard Sensor connector Connector type Plug
Contact material CuZn Contact surface Gold plated Seal type Screw-on
Sensor/actuator wiring type (category) Sensor/actuator connector Type (misc.) Cable connector, M12 x 1, can be shielded

This page is Cable plug connector, shieldable, screw terminal connection, static ring version with die-cast threaded ring, part number 99 1429 812 04.
You can find the detail information about specifications and dimensions on part number 99 1429 812 04.

Variation of this product

Part Number
99 1429 814 04
99 1487 812 08
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Cable diameter
(mm)
Connector cross section
(mm²)
Connector cross-section (max.)
(mm²)
No. of pins (RJ) Number of pins Nominal voltage (details)
(V)

17.99 €

1 Available 3 Days 42504–6Max 0.750.7544250

30.00 €

1 Available 3 Days 2306-8 mmMax 0.50.508860

Tech Support