Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
09 0136 70 03 |
09 0138 70 04 |
09 0140 70 05 |
09 0154 70 08 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal current (A) | Nominal voltage (V) | Number of pins | Total number of pins | Nominal current (details) (A) | Nominal voltage (details) (V) | |
---|---|---|---|---|---|---|---|---|---|---|
14.81 € | 1 | Available | 3 Days | 10 | 250 | 3 DIN | 3 | 7 | 250 | |
15.87 € | 1 | Available | 3 Days | 5 | 60 | 4 | 4 | 6 | 250 | |
15.87 € | 1 | Available | 3 Days | 16 | 400 | 5 | 5 | 6 | 250 | |
16.93 € | 1 | Available | 3 Days | 10 | 250 | 8 DIN | 8 | 5 | 60 |
Loading...
Connection direction | right angle | AWG | 20 | Cable diameter(mm) | 4 - 6 |
---|---|---|---|---|---|
Cable Ø (max.)(mm) | 6 | Cable Ø (min.)(mm) | 4 | Connection angle(°) | 180 |
Cross section(mm²) | 0.75 | Cross section (max.)(mm²) | 0.75 | Cross-section range | 0.75 mm² (max) |
Max. temperature(°C) | +90 | Min. temperature(°C) | -40 | Series (connectors) | 682 |
Contamination level | 1 | Case material | PA | Connection (components) | Soldering |
Connector type | Plug | Connector type (category) | Bullet connector | Contact material | Gold plated |
Seal type | Screw | Type (misc.) | Cable connector |
Configure
Basic Attributes
Nominal current(A)
Nominal voltage(V)
Number of pins
Total number of pins
Nominal current (details)(A)
Nominal voltage (details)(V)
Filter by standard shipping days
Optional Attributes