Manufacturer part number: 79 3434 33 04
Brand: BINDER
Price: 21.29 €
Delivery time: 3 Days
Cable diameter: 4 x 0.34 mm
Cable length: 2 m
No. of pins (RJ): 4
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
79 3434 33 04
Nominal current(A) | 4 | Nominal voltage(V) | 250 | Connection direction | right angle |
---|---|---|---|---|---|
Connector cross-section (max.)(mm²) | 0.34 | Cross-section (sensor/actuator wiring)(mm²) | 0.34 | Max. temperature(°C) | +85 |
Min. temperature(°C) | -25 | Thread type connection side | M12 | Connection side A (sensors/actuators) | M12 socket, right angle |
Connection side B (sensors/actuators) | Cable, open end | Connection (components) | Open end cable | Connector standard | Sensor connector |
Connector type | Socket | Contact material | CuSn6 | Contact surface | Gold plated |
Material (details) | PUR | Seal type | Screw-on | Sensor/actuator wiring type (category) | Sensor/actuator connector (pre-fab) |
Cable Colour | Black |
This page is Female angled connector, overmoulded, PUR, part number 79 3434 33 04.
You can find the detail information about specifications and dimensions on part number 79 3434 33 04.
Part Number |
---|
79 3434 32 04 |
79 3434 35 04 |
79 3434 37 04 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cable diameter (mm) | Cable length (m) | No. of pins (RJ) |
---|---|---|---|---|---|---|---|---|
17.99 € | 1 | Available | 3 Days | 3 x 0.34 | 2 | 3 | ||
20.23 € | 1 | Available | 3 Days | 3 x 0.34 | 5 | 3 | ||
23.41 € | 1 | Available | 3 Days | 4 x 0.34 | 5 | 4 |