Manufacturer part number: 79 3404 52 03
Brand: BINDER
Price: 24.48 €
Delivery time: 3 Days
Cable length: 2 m
No. of pins (RJ): 4
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
79 3404 52 03
Nominal current(A) | 4 | Nominal voltage(V) | 60 | Connection direction | right angle |
---|---|---|---|---|---|
Cable diameter(mm) | 3 x 0.25 | Connector cross-section (max.)(mm²) | 0.25 | Max. temperature(°C) | +85 |
Min. temperature(°C) | -25 | Thread type connection side | M8 | Connection side A (sensors/actuators) | M8 sokvert, right angle |
Connection side B (sensors/actuators) | Cable, open end | Connection (components) | Open end cable | Connector standard | Sensor connector |
Connector type | Socket | Contact material | CuZn | Contact surface | Gold plated |
Material (details) | PUR | Seal type | Screw-on | Sensor/actuator wiring type (category) | Sensor/actuator connector (pre-fab) |
Cable Colour | Black |
This page is Female angled connector, overmoulded, screw type, M8x1, LED, PUR, part number 79 3404 52 03.
You can find the detail information about specifications and dimensions on part number 79 3404 52 03.
Part Number |
---|
79 3404 55 03 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cable length (m) | No. of pins (RJ) |
---|---|---|---|---|---|---|---|
28.93 € | 1 | Available | 3 Days | 5 | 3 |