Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
99 0210 70 04
Nominal current(A) | 16 | Nominal voltage(V) | 400 | Connection direction | straight |
---|---|---|---|---|---|
AWG | 20 - 14 | Cable Ø (max.)(mm) | 8 | Cable Ø (min.)(mm) | 6 |
Connection angle(°) | 180 | Cross section(mm²) | 0.5 - 2.5 | Cross section (max.)(mm²) | 2.5 |
Cross-section range | 2.5 mm² (max) | Number of pins | 3 + PE | Total number of pins | 3 + PE |
Nominal current (details)(A) | 16 | Nominal voltage (details)(V) | 6000 | Series (connectors) | 692 |
Size | PG9 | Contamination level | 3 | Connection (components) | Screws |
Connector type | Plug | Connector type (category) | Bullet connector | Contact material | Ag (Silver) |
Leading contact (PE) | Yes | Reading category | III | Seal type | Screws |
Type (misc.) | Cable connector |
This page is Female angled connector, PG 9, part number 99 0210 70 04.
You can find the detail information about specifications and dimensions on part number 99 0210 70 04.