Female angled connector, PG 9, VDE, UL and ETS approval

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
99 4218 70 07
99 4222 70 04
99 4226 70 07
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
AWG Cross section
(mm²)
Cross section (max.)
(mm²)
Cross-section range Number of pins Total number of pins Nominal current (details)
(A)
Nominal voltage (details)
(V)
Connection (components)
-

21.29 €

1 Available 3 Days 1025022 - 160.34 - 1.51.51.5 mm² (max)6 + PE6 + PE104000Screws

22.35 €

1 Available 3 Days 1660020 - 140.5 - 2.52.52.5 mm² (max)3 + PE3 + PE166000Screws

19.16 €

1 Available 3 Days 10250180.750.750.75 mm² (max)6 + PE6 + PE104000Soldering

Loading...

  1. 1

Basic information

Connection direction right angle Standards/certification marks VDE, SEV, UL Cable Ø (max.)(mm) 8
Cable Ø (min.)(mm) 6 Connection angle(°) 180 Series (connectors) 693
Size PG9 Contamination level 3 Connector type Socket
Connector type (category) Bullet connector Contact material Ag (Silver) Leading contact (PE) Yes
Reading category III Seal type Screws Type (misc.) Cable connector

Tech Support