Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
99 1430 824 04 |
99 1436 824 05 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal voltage (V) | No. of pins (RJ) | Number of pins | Nominal voltage (details) (V) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|
27.85 € | 1 | Available | 3 Days | 250 | 4 | 4 | 250 | Angled socket M12 x 1, can be shielded | ||
32.15 € | 1 | Available | 3 Days | 60 | 5 | 5 | 125 | Angled socket M12 x 1, shieldable |
Loading...
Nominal current(A) | 4 | Connection direction | right angle | Cable diameter(mm) | 4–6 |
---|---|---|---|---|---|
Connector cross section(mm²) | Max 0.75 | Connector cross-section (max.)(mm²) | 0.75 | Max. temperature(°C) | +85 |
Min. temperature(°C) | -25 | Nominal current (details)(A) | 4 | Thread type | M12 |
Thread type connection side | M12 | Contamination level | 3 | Connection side A (sensors/actuators) | M12 socket, right angle |
Connection side B (sensors/actuators) | Customisable | Connection (components) | Spring-loaded | Connector standard | Sensor connector |
Connector type | Socket | Contact material | CuZn | Contact surface | Gold plated |
Seal type | Screw-on | Sensor/actuator wiring type (category) | Sensor/actuator connector |
Configure
Basic Attributes
Nominal voltage(V)
No. of pins (RJ)
Number of pins
Nominal voltage (details)(V)
Type (misc.)
Filter by standard shipping days
Optional Attributes