Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
79 9006 12 05 |
79 9006 15 05 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (length) (mm) | Connection (components) | |
---|---|---|---|---|---|---|
21.29 € | 1 | Available | 3 Days | 2 | Cut & Clip | |
23.41 € | 1 | Available | 3 Days | 5 | - |
Loading...
Nominal current(A) | 3 | Nominal voltage(V) | 60 | Connection direction | straight |
---|---|---|---|---|---|
AWG | 24 | Cable Ø (max.)(mm) | 5 | Cable Ø (min.)(mm) | 5 |
Connection angle(°) | 180 | Cross section(mm²) | 0.25 | Cross section (max.)(mm²) | 0.25 |
Cross-section range | 0.25 mm² (max) | Max. temperature(°C) | +125 | Min. temperature(°C) | -55 |
Number of pins | 5 | Total number of pins | 5 | Nominal current (details)(A) | 3 |
Nominal voltage (details)(V) | 60 | Series (connectors) | 709 | Contamination level | 1 |
Connector type | Connector | Connector type (category) | Bullet connector | Contact material | Au (gold) |
Seal type | Snap in | Type (misc.) | Sprayed around cable socket |