Female cable connector overmoulded, shielded (79 1414 15 05)

Female cable connector overmoulded, shielded 79 1414 15 05
  • Volume Discount

Product Details:

Manufacturer part number: 79 1414 15 05

Brand: BINDER

Price: 46.60

Delivery time: 45 Days


Technical Data:

Nominal current: 3 A

AWG: 24

Cross section (max.): 0.25 mm²

Cross-section range: 0.25 mm² (max)

Number of pins: 5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

79 1414 15 05

Part Number
79 1414 15 05
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
AWG Cross section (max.)
(mm²)
Cross-section range Number of pins Total number of pins Product size (length)
(mm)

46.60 €

1 Available 45 Days 3240.250.25 mm² (max)555

Loading...

  1. 1

Basic information

Nominal voltage(V) 125 Connection direction straight Cable Ø (max.)(mm) 5.3
Cable Ø (min.)(mm) 5.3 Connection angle(°) 180 Series (connectors) 702
Case material PUR Colour Black Connector type Connector
Connector type (category) Bullet connector Contact material CuZn

This page is Female cable connector overmoulded, shielded, part number 79 1414 15 05.
You can find the detail information about specifications and dimensions on part number 79 1414 15 05.

Variation of this product

Part Number
79 1426 12 08
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal current
(A)
AWG Cross section (max.)
(mm²)
Cross-section range Number of pins Total number of pins Product size (length)
(mm)

46.60 €

1 Available 3 Days 1260.140.14 mm² (max)882

Tech Support